PJB-24V240WCNA

Open Frame

PJB Series

PJB-24V240WCNA

Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

180 x 84 x 42 mm (Open Frame)
212 x 98 x 59 mm (Enclosed)
7.08" x 3.30" x 1.65" (Open Frame)
8.35" x 3.86" x 2.32" (Enclosed)

Unit Weight

0.44 kg (Open Frame) 0.70 kg (Enclosed) (0.97 lb)

Highlights & Features
  • Universal AC Input voltage range
  • Up to 92.5% efficiency
  • Power Boost of 200% for 10 seconds
  • High PF > 0.97 and conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models 
  • Design compliance with Japan PSE (DENAN)


Model Description
PJB-24V240WCRA Enclosed, remote ON/OFF, JST connector
PJB-24V240WCNA Enclosed, JST connector
PJB-24V240WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V240WBNA Open Frame, JST connector
PJB-24V240WLRA L Frame, remote ON/OFF, JST connector
PJB-24V240WLNA L Frame, JST connector
PJB-24V240WCRJ Enclosed, remote ON/OFF, IP20 connector
PJB-24V240WCNJ Enclosed, IP20 connector
PJB-24V240WBRJ Open Frame, remote ON/OFF, IP20 connector
PJB-24V240WBNJ Open Frame, IP20 connector
PJB-24V240WLRJ L Frame, remote ON/OFF, IP20 connector
PJB-24V240WLNJ L Frame, IP20 connector
Applications


PJB-24V240W
PJB-24V240W

Open Frame

PJB Series

PJB-24V240WCNA

Highlights & Features
  • Universal AC Input voltage range
  • Up to 92.5% efficiency
  • Power Boost of 200% for 10 seconds
  • High PF > 0.97 and conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models 
  • Design compliance with Japan PSE (DENAN)


Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

85-264Vac

Dimensions

180 x 84 x 42 mm (Open Frame)
212 x 98 x 59 mm (Enclosed)
7.08" x 3.30" x 1.65" (Open Frame)
8.35" x 3.86" x 2.32" (Enclosed)

Unit Weight

0.44 kg (Open Frame) 0.70 kg (Enclosed) (0.97 lb)

Applications
Model Description
PJB-24V240WCRA Enclosed, remote ON/OFF, JST connector
PJB-24V240WCNA Enclosed, JST connector
PJB-24V240WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V240WBNA Open Frame, JST connector
PJB-24V240WLRA L Frame, remote ON/OFF, JST connector
PJB-24V240WLNA L Frame, JST connector
PJB-24V240WCRJ Enclosed, remote ON/OFF, IP20 connector
PJB-24V240WCNJ Enclosed, IP20 connector
PJB-24V240WBRJ Open Frame, remote ON/OFF, IP20 connector
PJB-24V240WBNJ Open Frame, IP20 connector
PJB-24V240WLRJ L Frame, remote ON/OFF, IP20 connector
PJB-24V240WLNJ L Frame, IP20 connector

Download

Download

Datasheet

Uploaded on 08-Nov-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 08-Nov-2023

.DXF

Uploaded on 08-Nov-2023

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 25-Sep-2020

CE & UKCA

Uploaded on 22-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 25-Sep-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!