MEP-25A15J

Open Frame

MEP Open Frame Series

MEP-25A15J

Output Voltage

15V

Output Power

25W

Output Current

1.67A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

76.2 x 50.8 x 23.0 mm

3.00” x 2.00” x 0.91”

Unit Weight

0.07kg (0.15 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 60950-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<70uA Normal & 210uA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2 x MOPP (means of patient protection)
Applications


MEP-25A15J
MEP-25A15J

Open Frame

MEP Open Frame Series

MEP-25A15J

Highlights & Features
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 60950-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<70uA Normal & 210uA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2 x MOPP (means of patient protection)
Output Voltage

15V

Output Power

25W

Output Current

1.67A

Input Voltage Range

90-264Vac

Dimensions

76.2 x 50.8 x 23.0 mm

3.00” x 2.00” x 0.91”

Unit Weight

0.07kg (0.15 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 16-Feb-2026

Mechanical Drawing

Uploaded on 02-Feb-2026

.DXF

Uploaded on 02-Feb-2026

.STP

Uploaded on 02-Feb-2026

CB

Uploaded on 02-Feb-2026

CCC

Uploaded on 02-Feb-2026

CE

Uploaded on 02-Feb-2026

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 02-Feb-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!