MEA-065A15C

Adapter

MEA Series

MEA-065A15C

Output Voltage

15V

Output Power

65W

Output Current

4.33A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

115 x 50 x 29 mm

4.53” x 1.97” x 1.14”

Unit Weight

0.25 kg (0.55 lb)

Highlights & Features
  • Extreme compact size
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation
Applications


MEA-065A15C
MEA-065A15C

Adapter

MEA Series

MEA-065A15C

Highlights & Features
  • Extreme compact size
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation
Output Voltage

15V

Output Power

65W

Output Current

4.33A

Input Voltage Range

90-264Vac

Dimensions

115 x 50 x 29 mm

4.53” x 1.97” x 1.14”

Unit Weight

0.25 kg (0.55 lb)

Applications

Download

Download

Datasheet

Uploaded on 14-Jul-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 14-Jul-2025

.DXF

Uploaded on 14-Jul-2025

.STP

Uploaded on 14-Jul-2025

BIS

Uploaded on 05-Nov-2024

BSMI

Uploaded on 05-Nov-2024

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 27-Jul-2023

CE & UKCA

Uploaded on 01-Jul-2021

PSE

Uploaded on 14-Oct-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!