DRL-48V480W3ENA

DIN Rail

DIN Eco Series

DRL-48V480W3ENA

Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

3 x 340-600 Vac (3-Phase with 100% Load) or 2 x 340-600 Vac (2-Phase with 80% Load)

Dimensions (H x W x D)

123.6 x 60 x 142.6 mm

4.87” x 2.36” x 5.61”

Unit Weight

0.95 kg (2.09 lb)

Highlights & Features
  • 3-Phase AC input from 340-600 Vac
  • With conformal coating
  • Slim and compact size design
  • Wide operating temperature from -40°C to +70°C
  • Power good LED indicator
  • Surge protection capacity 4 kV / 2 kV
  • Compliant with SEMI F47
  • IEC/EN/UL 62368-1 and IEC/UL 61010-1 certified
Applications
DRL-48V480W3ENA
DRL-48V480W3ENA

DIN Rail

DIN Eco Series

DRL-48V480W3ENA

Highlights & Features
  • 3-Phase AC input from 340-600 Vac
  • With conformal coating
  • Slim and compact size design
  • Wide operating temperature from -40°C to +70°C
  • Power good LED indicator
  • Surge protection capacity 4 kV / 2 kV
  • Compliant with SEMI F47
  • IEC/EN/UL 62368-1 and IEC/UL 61010-1 certified
Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

3 x 340-600 Vac (3-Phase with 100% Load) or 2 x 340-600 Vac (2-Phase with 80% Load)

Dimensions

123.6 x 60 x 142.6 mm

4.87” x 2.36” x 5.61”

Unit Weight

0.95 kg (2.09 lb)

Applications

Download

Download

Datasheet

Uploaded on 18-Feb-2026

Manual

Uploaded on 18-Feb-2026

Image

Uploaded on 18-Feb-2026

Mechanical Drawing

Uploaded on 18-Feb-2026

.DXF

Uploaded on 18-Feb-2026

.STP

Uploaded on 18-Feb-2026

CB

Uploaded on 25-Jan-2026

CCC

Uploaded on 25-Jan-2026

CE

Uploaded on 25-Jan-2026

EAC

Uploaded on 25-Jan-2026

REACH

Uploaded on 28-Jan-2026

RoHS

Uploaded on 28-Jan-2026

TUV

Uploaded on 25-Jan-2026

UKCA

Uploaded on 25-Jan-2026

UL

Uploaded on 25-Jan-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!