IEC 60068-2-6, Sine Wave: 10Hz to 500Hz @ 19.6m/S² (2G peak); 10 min per cycle, 60 min for all X, Y, Z directions
Shock Test (Operating)
IEC 60068-2-27, Half Sine Wave: 4G for a duration of 22ms, 3 time per direction, 9 times in total
Operating Temperature
-20°C to +60°C (full power)
Storage Temperature
-25°C to +85°C
Power De-rating
-
Operating Humidity
5 to 95% RH (Non-condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 time per direction, 9 times in total
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5Hz to 500Hz @ 2.09Grms); 20 min per axis for all X, Y, Z directions
Storage Humidity
-
Operating Altitude
0 to 3,000 Meters (9,840 ft)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Buffering Mode: 33Vdc Max will not cause damage to the unit, Latch Mode
Overload / Overcurrent
Buffering Mode: < 18A, Latch Mode
Over Temperature
Buffering Mode: < 90°C Surrounding Air Temperature inside the unit, Latch-off Mode
Short Circuit
Buffering Mode: Shutdown, Latch-off Mode
Reverse Polarity Protection
-
Degree of Protection
IP20
Protection Against Shock
Class III
Input Polarity Protection
Yes (DC OK = open contact, LED Status = Orange)
Battery Polarity Protection
Yes (DC OK = open contact, LED Status = Orange)
Wrong Battery Voltage Protection
Shutdown, 35V Max (the maximum voltage that will not cause damage to the unit)
Deep Discharge Protection
Yes (22V ± 1V)
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
> 500,000 hrs. as per Telcordia SR-332
Expected Cap Life Time
-
Safety Certificate
-
Electrical Safety
SIQ Bauart: EN 60950-1, EN 62368-1 UL/cUL recognized: UL 60950-1 and CSA C22.2 No. 60950-1 (File No. E191395), UL 62368-1 and CSA C22.2 No. 62368-1 (File No. E191395) CB scheme: IEC 60950-1, IEC 62368-1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Power Port to Signal Port: 1.0KVac
Industrial Control Equipment
UL/cUL listed: UL 508 and CSA C22.2 No. 107.1-01 (File No. E315355)
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
EN/BS EN 60204-1
Electrical Equipment for Use in Electrical Power Installations
IEC/EN/BS EN 62477-1/IEC 62103
Safety Entry Low Voltage
SELV (EN 60950-1)
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with 2016 No. 1101. The Electrical Equipment (Safety) Regulations 2016 and No. 1091 The Electromagnetic Compatibility Regulations 2016
Certificates for Other Countries
-
BIS
IS 13252-1
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
(CE & RE) CISPR 32, EN/BS EN 55032, EN/BS EN 55011, FCC Title 47: Class B
Immunity
EN/BS EN 55024, EN/BS EN 61000-6-2
Harmonic Current Emissions
-
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
EN 61204-3
Nominal Battery Voltage
24Vdc, SLA Sealed lead acid battery 2 x 12Vdc, SLA Sealed lead acid battery
Battery Voltage Range
23-28Vdc (continuously operating) 33Vdc Max (the maximum voltage that will not cause damage to the unit) 20Vdc Min (the voltage level of battery to enable “BAT Fail” function)
Battery Capacity
3.3AH to 12AH
Battery Charging Mode
CC-CV mode (constant current-constant voltage) at 0.5A
End of Charge Voltage
The unit always charge with fix input voltage value
Battery Fuse
Auto 15A / 58V, MINI (Littelfuse) or similar in the battery path. The battery fuse protects the wires between the battery and the unit.
Battery Discharging Voltage Range
23-28Vdc
Battery Charging Current
Charging Mode: 0.5 ± 0.1A
Battery Current Consumption
-
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept