Medical MDS-400ADB24, MEB-750A, MEB-1K5A48T AAA and MEB-1K2A Series Product Change Notice


Delta enhances the stability and provides users with better protection for MDS-400ADB24, MEB-750A, MEB-1K5A48T AAA and MEB-1K2A series medical power supplies. Please refer to the table below for information on the changes. Comprehensive testing and verification of the results have been conducted to ensure that all customers can expect consistent, high-quality product performance after these design changes.


If you require any further clarification, please refer to the latest specifications on the DeltaPSU website or reach out to us via our Contact Us Form.


Model Name Description Old Revision New Revision Implementation Date
MDS-400ADB24 AA Modify the label content 04 05 2024/05/29
MDS-400ADB24 AB Enhance the stability 02 03 2024/05/29
MEB-750A12B AAA 00 01 2024/06/20
MEB-750A12T AAA 00 01 2024/06/20
MEB-750A24B AAA 01.1 02 2024/06/20
MEB-750A24T AAA 01.2 02 2024/06/20
MEB-750A48B AAA 00.1 01 2024/06/20
MEB-750A48T AAA 00.1 01 2024/06/20
MEB-1K2A24T ABA 02 03 2023/07/26
MEB-1K2A42T ABA 03 04 2023/07/26
MEB-1K2A48T ABA 01 02 2023/07/26
MEB-1K5A48T AAA Reduce the leakage current 00 01 2024/09/30

Modification of MDS-400ADB24 AA and MDS-400ADB24 AB:
Before After

Modification of MEB-1K5A48T AAA:
Specifications Before the Change Specifications After the Change
Touch Current (maximum) 0.1 mA @ Normal Condition
0.5 mA @ Single Fault Condition
0.1 mA @ Normal Condition
0.2 mA @ Single Fault Condition
Earth Leakage Current (maximum) 0.5 mA @ Normal Condition
1.0 mA @ Single Fault Condition
0.15 mA @ Normal Condition
0.30 mA @ Single Fault Condition

Related Product Notice

Medical MEB-1K5A24T AAA Product Change Notice

Delta reduces leakage current to increase user safety for MEB-1K5A24T AAA series medical p ...

Read More

Medical MDS-400AUS19 BA, MDS-400AUS19 BB and MDS-400AUS24 BA Series Product Change Notice

Due to end-of-life of certain components, Delta has implemented product changes for MDS-40 ...

Read More

Medical MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C Series Upgrade Notice

Delta enhances the MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C series of medical ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!