Medical MDS-250, MDS-300 and MDS-400 Series Product Change Notice




Control connector (CN 101) from Molex used in MDS-250, MDS-300 and MDS-400 medical power supply series will be obsolete (EOL). Delta will hence change connector manufacturer from Molex to JST.

Last time buy orders received by 2021/09/30 will be based on Molex connector.

Please contact your nearest representative for last time buy details. Updated technical specifications are available on DeltaPSU website.


1. CN101 Connector Change

BEFORE AFTER
PCB Side
Molex 104141-1010
Rating : DC50V/1A
PCB Side
JST BM10B-SRSS-TB1(LF)(SN)
Rating : DC50V/1A
System Side
Housing : Molex 1041421000
Terminal : Molex 1045398002
System Side
Housing : JST SHR-10V-S-B & SHR-10V-S
Terminal : JST SSH-003T-P0.2-H


2. Product Outline Change

BEFORE AFTER



3. Spec Label Revision Update

Output Wattage Model Name Old Revision (Molex connector) Update Revision (JST connector)
250W MDS-250APB12 AA 04 05
MDS-250APB12 AB 02 03
MDS-250ADB12 AA 02 03
MDS-250ADB12 AB 02 03
MDS-250APB24 AA 02 03
MDS-250APB24 AB 02 03
MDS-250ADB24 AA 02 03
300W MDS-300APB12 AA 04 05
MDS-300ADB12 AA 02 03
MDS-300APB18 AA 04 05
MDS-300APB18 AB 00 01
MDS-300ADB18 AA 03 04
MDS-300ADB18 AB 00 01
MDS-300APB24 AA 03 04
MDS-300APB24 AE 02 03
MDS-300ADB24 AA 03 04
MDS-300ADB24 AB 03 04
MDS-300APB48 AA 03 04
MDS-300APB48 AB 00 01
MDS-300ADB48 AA 02 03
MDS-300ADB48 AB 00 01
400W MDS-400APB12 AA 02 03
MDS-400APB12 AB 00 01
MDS-400ADB12 AA 02 03
MDS-400APB24 AA 02 03
MDS-400APB24 AB 00 01
MDS-400ADB24 AA 02 03
MDS-400ADB24 AB 00 01

Related Product Notice

Medical MEB-1K5A24T AAA Product Change Notice

Delta reduces leakage current to increase user safety for MEB-1K5A24T AAA series medical p ...

Read More

Medical MDS-400AUS19 BA, MDS-400AUS19 BB and MDS-400AUS24 BA Series Product Change Notice

Due to end-of-life of certain components, Delta has implemented product changes for MDS-40 ...

Read More

Medical MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C Series Upgrade Notice

Delta enhances the MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C series of medical ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!