Delta Launches DIN Rail Power Supply Chrome II Series with Compact Design for Building Automation and Household Appliances




Delta introduces the latest DIN rail power supply Chrome II Series. The Chrome II Series features 30 W / 60 W / 100 W models with up to 92.16 W output. It has 12 V, 24 V, and 48 V nominal voltage outputs and accepts 85-264 VAC universal voltage input. It boasts a compact design to be aligned with DIN 43880, a standard that defines dimensions for distribution boards of building control and home automation systems. The Series is also certified to IEC/EN 60335-1, IEC/EN 61558-1/ -2-16 to ensure electrical safety for distribution boards. All the above features make the Series suitable for building automation and household appliances.


The Series has a -30°C to 70°C wide operating temperature range with up to 50°C full load power temperature, meeting various needs of clients. It complies to DOE VI energy efficiency standard with its lower no-load power consumption. Its Class II double-isolated input spares the earth connection, resulting in a leakage current lower than 0.25 mA.


The Series also conforms to National Electrical Code (NEC) Class 2 and Limited Power Source (LPS) to ensure reliability and facilitate standardized, universally applicable electrical safety across diverse environments. In addition, the Series complies with the IEC/EN/UL 62368-1 (ICT) and IEC/EN/UL 61010-1/-2-201 certifications for industrial applications. Also, it receives RoHS Directive 2011/65/EU certifications for environmental protection.


Highlights & Features

  • Class II, Double Isolation (No Earth connection required)
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no-load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III



Related News

Delta Launches New PMU Series of Power Supply for Security System and DC-UPS Applications

Delta Electronics releases a brand new AC/DC panel mount power supply series with integrat ...

Read More

Delta Unveils High-Efficiency 500 W MEP Series Medical Power Supply in 3” x 5” Compact Design

Delta launches the MEP-500A, a high-performance 500 W model, as an addition to its ope ...

Read More

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!