New Delta PJB Open Frame Power Supply Series with 200% Power Boost



Delta Electronics introduces the first model in its new PJB open frame power supply series. The PJB-24V100WCRA power supply offers universal input from 85Vac to 264Vac with nominal output voltage of 24V. The PJB open frame power supply offers 200% Power Boost from the rated output power for 10 seconds. The Power Boost enables reserved power to be always available during startup of load with high inrush current. Like the rest of the PJ series power supply, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants and only recognized Japanese capacitors are used so as to enhance product reliability. 
 

Highlights & Features

  • Universal AC input (85Vac – 264Vac)
  • Power Boost of 200% for 10 seconds    
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF as option
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors

Other superior features include low leakage and low Inrush current. The product is certified for EMI standards according to EN 55022, Class B. Other international safety certifications like IEC/EN/UL 60950-1 are also available.

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


Related News

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Read More

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Read More

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!