MDS-060AAS series End-of-Life (EOL)



Please be informed that Delta will discontinue the MDS-060AAS series due to phase out of key components and other reasons. Delta already announced new medical adapter MEA-065A series to replace MDS-060AAS series.

MEA-065A series offer better performance with the latest certificates.

Please reach out to us via our Contact Us Form should you require any further clarification.


Last Buy Date: 1-Jul-2023
Last Shipment Date: 31-Dec-2023


Standard Model List:

Discontinued ModelRecommended Model
Model NameOutput PlugModel NameOutput Plug
MDS-060AAS12 BA4 PIN DINMEA-065A12C A-ATuning Fork: 5.5 x 2.5 x 10 mm,180°
MEA-065A12C 6-A4 PIN DIN
MDS-060AAS15 BA4 PIN DINMEA-065A15C A-ATuning Fork: 5.5 x 2.5 x 10 mm,180°
MDS-060AAS19 BA4 PIN DINMEA-065A19C A-ATuning Fork: 5.5 x 2.5 x 10 mm,180°
MDS-060AAS24 BA4 PIN DINMEA-065A24C A-ATuning Fork: 5.5 x 2.5 x 10 mm,180°
MEA-065A24C 6-A4 PIN DIN


The updated datasheets are now available on the website: www.DeltaPSU.com



Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!