CliQ 24V 3-Phase Power Supply (31-Dec-2013) EOL



In Delta’s continuous pursuit for excellence, some of our products may be slated to be discontinued after a period of time. In such circumstances, suitable replacement products will be planned and our dear partners and customers will be promptly informed. All the necessary updates and information can be found on this page.


If you need further clarification, please do not hesitate to contact us via our Feedback Form. Thank you very much for your attention.


CliQ 24V 3-Phase Power Supply

Published Date: January 22, 2013

Model NameEnd-of-Life DateEnd-of-Sale DateReplacement Model
DRP024V060W3AA31-Dec-201330-Sep-2013DRP024V060W3BN
DRP024V120W3AA31-Dec-201330-Sep-2013DRP024V120W3BN
DRP024V240W3AA31-Dec-201330-Sep-2013DRP024V240W3BN
DRP024V480W3AA31-Dec-201330-Sep-2013DRP024V240W3BN

Related EOL

Industrial Power Supplies End-of-Life (EOL) Notice

In Delta’s continuous pursuit of excellence, we strive to improve efficiency, integrate ne ...

Read More

Industrial Power Supplies and LED Drivers End-of-Life (EOL) Notice

In Delta’s continuous pursuit of excellence, we strive to improve efficiency, integrate ne ...

Read More

CliQ and PMC Series End-of-Life (EOL)

As part of Delta’s mission to provide our customers with Smarter (cost-performance ratio) ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!