Enhancing Applications with Force-GT Series High-Efficiency DIN Rail Power Supplies


Delta’s Force-GT Series high efficiency DIN rail power supplies


Delta’s Force-GT Series is a high-density, high-power efficiency DIN rail power supply ideal for challenging environments. A DIN rail power supply is an electrical device mounted on a metal rail that converts input power into a regulated DC output power. It is a standard in industrial automation equipment, control systems, and similar applications. The Force-GT Series features an innovative, slim, and compact design, ensuring maximum power with minimal space on the rail.


Key Features of Force-GT Series

Space-Saving Design

The Force-GT Series features an ultra-slim design, reducing its volume by 30% to 50% compared to previous models. This compact design allows for more efficient integration into various industrial systems.


Force-GT Series with a space-saving form factor


High Power Density & Efficiency

This DIN rail power supply series can be used for applications requiring 120 W to 960 W power and voltage output from 12 V to 48 V, while maintaining reliable and safe performance. The series features up to 95% power conversion efficiency, is environmentally friendly, and significantly reduces unnecessary energy consumption and extra operating costs. The series’ two single-phase 480 W models have 80 PLUS Platinum certification for 115 V Industrial, significantly cutting down on operational and energy costs.


The Force-GT Series DIN rail power supplies offer an outstanding efficiency of up to 95%


High-Demand Application

Its versatility makes it the ideal power supply for harsh environments and demanding conditions, from factory floors to EV charging stations. It can withstand a wide operating temperature range from -30°C to 70°C. Single-phase models can handle full loads up to 60°C, while three-phase models are rated for 55°C.


Force-GT Series ensures system stability in harsh environments


The Force-GT series meets most industrial requirements, including space and energy efficiency. The built-in constant current circuit ensures reliability for EV chargers, semiconductor equipment, advanced manufacturing equipment, and industrial robots. Its DC OK relay with LED indicator supports smart monitoring and early warning of power issues.


Safety and Reliability

Delta uses long-life electrolytic capacitors to extend service life and stability. The series also features conformal coating on PCBA for dust and pollution resistance. It complies with SEMI F47 Voltage Sag Immunity Standard.


Trust in the quality of Delta's Force-GT Series


Applications of Force-GT Series

The Force-GT Series is ideal for:

  • Semiconductor Equipment: Stable power for manufacturing systems.

    Force-GT Series is ideal for semiconductor equipment


  • Industrial Robots: Reliable integration into automation systems.

    Force-GT Series integrates easily into industrial robots


  • Process Automation: Reliable operation in harsh environments.

    Force-GT Series ensures uninterrupted operation


  • Renewable Energy: Stable power for solar and wind systems.

    Force-GT Series supports renewable energy systems


  • EV Chargers: Reliable power for charging infrastructure.

    Force-GT Series ideal for EV charging stations



Partner with Delta

Delta is a leading global provider of power supply solutions for industrial applications. Partner with us for reliable, efficient power solutions. Contact us to learn more.

Related Industry Know-How

Harmonic Current Emission Concept & Delta’s Solution

This article explores the concept of harmonic current emission (HCE), its classificati ...

Mehr

Comparison of IEC/EN 60335 and IEC/EN 61558 for Power Supply Applications

In this article, we explore the concept of safety compliance between IEC/EN 60335 and ...

Mehr

Connecting Power Supply -VE to Earth: EMC and Safety Considerations

This paper examines the conditions under which the negative terminal (0V) of an isolat ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!