PMR-5V320WDGA

平板型电源

PMR 系列

PMR-5V320WDGA

输出电压

5V

输出功率

300W

输出电流

60A

输入电压范围

88-264Vac

尺寸 (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

重量

0.86 kg (1.90 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 铝制外壳和底盘全方位防腐蚀
  • 内置活性 PFC 及符合谐波电流 IEC/EN 61000-3-2,Class A 及 Class D
  • 朴素设计适于 1U 安装
  • 高稳定性无风扇设计
  • 内置直流 OK 继电器触条及冗电运行(PMR-5V320WDBA 及 PMR-5V320WDCA)


型号 Description
PMR-5V320WDBA Terminal block, parallel connection
PMR-5V320WDGA Front face connector
PMR-5V320WDCA Front face connector, parallel Connection
应用领域


PMR-5V320WDAA
PMR-5V320WDAA

平板型电源

PMR 系列

PMR-5V320WDGA

亮点与特色
  • 全球通用交流输入电压范围
  • 铝制外壳和底盘全方位防腐蚀
  • 内置活性 PFC 及符合谐波电流 IEC/EN 61000-3-2,Class A 及 Class D
  • 朴素设计适于 1U 安装
  • 高稳定性无风扇设计
  • 内置直流 OK 继电器触条及冗电运行(PMR-5V320WDBA 及 PMR-5V320WDCA)


输出电压

5V

输出功率

300W

输出电流

60A

输入电压范围

88-264Vac

尺寸

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

重量

0.86 kg (1.90 lb)

应用领域
型号 Description
PMR-5V320WDBA Terminal block, parallel connection
PMR-5V320WDGA Front face connector
PMR-5V320WDCA Front face connector, parallel Connection

资源下载

资源下载

Datasheet

Uploaded on 07-May-2024

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯