MDS-400AUS24 BA

开架型电源

MDS Open Frame 系列

MDS-400AUS24 BA

输出电压

24V

输出功率

400W

输出电流

16.67A

输入电压范围

90-264Vac

尺寸 (L x W x H)

198 x 97 x 41.5 mm

7.80” x 3.82” x 1.63”

重量

0.91 kg (2.01 lb)

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Risk management report available
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty
应用领域


MDS-400AUS24 BA
MDS-400AUS24 BA

开架型电源

MDS Open Frame 系列

MDS-400AUS24 BA

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Risk management report available
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty
输出电压

24V

输出功率

400W

输出电流

16.67A

输入电压范围

90-264Vac

尺寸

198 x 97 x 41.5 mm

7.80” x 3.82” x 1.63”

重量

0.91 kg (2.01 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 08-Dec-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 10-Oct-2023

CE & UKCA

Uploaded on 11-Oct-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯