In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1L 2013 + A12: 2014 & EN 60601-1-2: 2015
医疗安全
IEC 60601-1 CB report EN 60601-1 CAN/CSA-C22.2 No. 60601-1 ANSI / AAMI ES 60601-1
电隔离
Input to/Output (2XMOPP): 4000 Vac Input to/Ground (1XMOPP): 1500 Vac (PSU can support PoE applications with Primary to FG 2500Vac test) Output to/Ground (1XMOPP): 1500 Vac (Type BF application rated)
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
-
海事
-
材料与部件
-
隔离电阻
-
PE 电阻
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002 (UK MDR 2002)
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
排放
EN/BS EN 55011, EN/BS EN 55022,FCC Title 47:Class B