MDS-200APB36 AA

开架型电源

MDS Open Frame 系列

MDS-200APB36 AA

输出电压

36V

输出功率

200W

输出电流

5.56A

输入电压范围

90-264Vac

尺寸 (L x W x H)

101.9 x 51.1 x 36.6 mm

4.01” x 2.01” x 1.44”

重量

0.20 kg (0.44 lb)

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • Power Good 信号
  • 2 x MOPP(患者保护方式)
  • 120 W 对流通风,200 W 强迫通风
应用领域


MDS-200APB36 AA
MDS-200APB36 AA

开架型电源

MDS Open Frame 系列

MDS-200APB36 AA

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • Power Good 信号
  • 2 x MOPP(患者保护方式)
  • 120 W 对流通风,200 W 强迫通风
输出电压

36V

输出功率

200W

输出电流

5.56A

输入电压范围

90-264Vac

尺寸

101.9 x 51.1 x 36.6 mm

4.01” x 2.01” x 1.44”

重量

0.20 kg (0.44 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 12-Jul-2024

Image

Uploaded on 10-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 10-Oct-2023

CE & UKCA

Uploaded on 13-Aug-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 27-Jan-2021

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯