MOOVbase Power Module 1350W/48V

Modular Charging System

MOOVbase PM1350 Power Module 系列

MOOVbase Power Module 1350W/48V

输出电压

36V,48V

输出功率

1350W

输出电流

26A

输入电压范围

90-264 Vac

尺寸 (L x W x H)

232 x 175 x 43.6 mm

9.13” x 6.89” x 1.72”

重量

2.0 kg (4.41 lb)

亮点与特色
  • Safe and Robust
    • Advanced safety design and error detection safeguard the user, battery and charger
    • Steel enclosure and user-serviceable fan for use in tough industrial environments
    • Anti-arc technology extends the life of connectors

  • Scalable Modular Design
    • Connect in parallel to achieve desired charge current level
    • Redundant operation
    • Power shared between installed modules
    • Turn off individual modules for improved efficiency

  • Simple Integration
    • CAN bus allows easy control via a system controller
    • System error and warning information communicated
    • Backplane connection for fast installation

  • Global Compatibility
    • Wide ranging AC input allows worldwide grid connection
    • Safety and EMC approvals for North America, Europe and Australia
    • Efficiency exceeds CEC requirements

应用领域
MOOVbase Power Module 1350W/48V
MOOVbase Power Module 1350W/48V

Modular Charging System

MOOVbase PM1350 Power Module 系列

MOOVbase Power Module 1350W/48V

亮点与特色
  • Safe and Robust
    • Advanced safety design and error detection safeguard the user, battery and charger
    • Steel enclosure and user-serviceable fan for use in tough industrial environments
    • Anti-arc technology extends the life of connectors

  • Scalable Modular Design
    • Connect in parallel to achieve desired charge current level
    • Redundant operation
    • Power shared between installed modules
    • Turn off individual modules for improved efficiency

  • Simple Integration
    • CAN bus allows easy control via a system controller
    • System error and warning information communicated
    • Backplane connection for fast installation

  • Global Compatibility
    • Wide ranging AC input allows worldwide grid connection
    • Safety and EMC approvals for North America, Europe and Australia
    • Efficiency exceeds CEC requirements

输出电压

36V,48V

输出功率

1350W

输出电流

26A

输入电压范围

90-264 Vac

尺寸

232 x 175 x 43.6 mm

9.13” x 6.89” x 1.72”

重量

2.0 kg (4.41 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 04-Jun-2026

Image

Uploaded on 04-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯