MOOVbase 07 24V

Modular Charging System

MOOVbase 1-Phase 系列

MOOVbase 07 24V

输出电压

24V

输出功率

6750W

输出电流

225A

输入电压范围

180-265 Vac

尺寸 (L x W x H)

384 x 290 x 402 mm

15.12” x 11.42” x 15.83”

重量

24.1 kg (53.13 lb)

亮点与特色
  • AGV/AMR optimized
    • Designed for fast and frequent charging of lithium batteries in 24/7 operations
    • Protection features for auto-docking vehicles
    • Recovery mode for over-discharged AGVs

  • Ethernet Communication Supports
    • Warehouse / Fleet Management systems
    • Site installers / maintainers
    • AGVs via facility Wi-Fi
    • Energy Manager performing AC Peak Shaving

  • Versatile Charger
    • Worldwide single-phase AC inputs
    • Modular Solution for output power levels 1 kW – 6.75 kW
    • Models for 24 V, 36 V and 48 V batteries
    • Li-ion ready
    • Suitable for conventional connectors and for charging contacts
Tags
modular charging system
应用领域
MOOVbase 07 24V
MOOVbase 07 24V

Modular Charging System

MOOVbase 1-Phase 系列

MOOVbase 07 24V

亮点与特色
  • AGV/AMR optimized
    • Designed for fast and frequent charging of lithium batteries in 24/7 operations
    • Protection features for auto-docking vehicles
    • Recovery mode for over-discharged AGVs

  • Ethernet Communication Supports
    • Warehouse / Fleet Management systems
    • Site installers / maintainers
    • AGVs via facility Wi-Fi
    • Energy Manager performing AC Peak Shaving

  • Versatile Charger
    • Worldwide single-phase AC inputs
    • Modular Solution for output power levels 1 kW – 6.75 kW
    • Models for 24 V, 36 V and 48 V batteries
    • Li-ion ready
    • Suitable for conventional connectors and for charging contacts
输出电压

24V

输出功率

6750W

输出电流

225A

输入电压范围

180-265 Vac

尺寸

384 x 290 x 402 mm

15.12” x 11.42” x 15.83”

重量

24.1 kg (53.13 lb)

应用领域
Tags
modular charging system

资源下载

资源下载

Datasheet

Uploaded on 03-Jun-2026

Image

Uploaded on 03-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯