USVI-180012FA

LED电源

USVI S12 系列

USVI-180012FA

输出电压

12V

输出功率

180W

输出电流

15A

输入电压范围

108-305Vac

尺寸 (L x W x H)

424.0 x 43.0 x 30.0 mm

16.69” x 1.69” x 1.18”

重量

1.10 kg (2.43 lb)

亮点与特色
  • Constant voltage design
  • 2 output, 60W/channel, Class 2 Output
  • Universal AC input voltage from 120-277Vac
  • Up to 91% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp protection for Signage applications
应用领域


USVI-180012FA
USVI-180012FA

LED电源

USVI S12 系列

USVI-180012FA

亮点与特色
  • Constant voltage design
  • 2 output, 60W/channel, Class 2 Output
  • Universal AC input voltage from 120-277Vac
  • Up to 91% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp protection for Signage applications
输出电压

12V

输出功率

180W

输出电流

15A

输入电压范围

108-305Vac

尺寸

424.0 x 43.0 x 30.0 mm

16.69” x 1.69” x 1.18”

重量

1.10 kg (2.43 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CSA

Uploaded on 25-Apr-2020

UL

Uploaded on 25-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯