USVI-100024FH

LED电源

USVI S24 系列

USVI-100024FH

输出电压

24V

输出功率

96W

输出电流

4A

输入电压范围

108-305Vac

尺寸 (L x W x H)

241.3 x 43.1 x 30.0 mm

9.50” x 1.70” x 1.18”

重量

0.60 kg (1.32 lb)

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
应用领域


USVI-100024FH
USVI-100024FH

LED电源

USVI S24 系列

USVI-100024FH

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
输出电压

24V

输出功率

96W

输出电流

4A

输入电压范围

108-305Vac

尺寸

241.3 x 43.1 x 30.0 mm

9.50” x 1.70” x 1.18”

重量

0.60 kg (1.32 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 08-Aug-2022

.STP

Uploaded on 08-Aug-2022

CB

Uploaded on 08-Aug-2022

CE & UKCA

Uploaded on 08-Aug-2022

CSA

Uploaded on 08-Aug-2022

ENEC

Uploaded on 08-Aug-2022

RCM

Uploaded on 08-Dec-2022

RoHS

Uploaded on 08-Aug-2022

UL

Uploaded on 08-Aug-2022

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯