USVI-100024DG

LED电源

USVI S24 系列

USVI-100024DG

输出电压

24V

输出功率

99.6W

输出电流

4.15A

输入电压范围

108-305Vac

尺寸 (L x W x H)

241.3 x 43 x 25.4 mm

9.50” x 1.69” x 1.00”

重量

0.49 kg (1.08 lb)

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 89.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
应用领域


USVI-100024DG
USVI-100024DG

LED电源

USVI S24 系列

USVI-100024DG

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 89.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
输出电压

24V

输出功率

99.6W

输出电流

4.15A

输入电压范围

108-305Vac

尺寸

241.3 x 43 x 25.4 mm

9.50” x 1.69” x 1.00”

重量

0.49 kg (1.08 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 19-Dec-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

RoHS

Uploaded on 25-Apr-2020

UL

Uploaded on 25-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯