USVI-060012DE

LED电源

USVI S12 系列

USVI-060012DE

输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

108-305Vac

尺寸 (L x W x H)

148.2 x 45.6 x 25.4 mm

5.83” x 1.80” x 1.00”

重量

0.34 kg (0.75 lb)

亮点与特色
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
应用领域


USVI-060012DE
USVI-060012DE

LED电源

USVI S12 系列

USVI-060012DE

亮点与特色
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

108-305Vac

尺寸

148.2 x 45.6 x 25.4 mm

5.83” x 1.80” x 1.00”

重量

0.34 kg (0.75 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯