USCI-100410DA

LED电源

USCI LINEAR 系列

USCI-100410DA

输出电压

15-24V

输出功率

100W

输出电流

4.15A

输入电压范围

108-305Vac

尺寸 (L x W x H)

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

重量

0.68 kg (1.50 lb)

亮点与特色
  • Constant current design
  • Universal input voltage 120-277Vac
  • Class 2 and SELV output
  • High output current for office or high bay application
  • Min. dim 10% of 0-10V / Resistor Dimming methods
  • Dry and Damp location rated
应用领域
USCI-100410DA
USCI-100410DA

LED电源

USCI LINEAR 系列

USCI-100410DA

亮点与特色
  • Constant current design
  • Universal input voltage 120-277Vac
  • Class 2 and SELV output
  • High output current for office or high bay application
  • Min. dim 10% of 0-10V / Resistor Dimming methods
  • Dry and Damp location rated
输出电压

15-24V

输出功率

100W

输出电流

4.15A

输入电压范围

108-305Vac

尺寸

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

重量

0.68 kg (1.50 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 26-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 20-Jul-2020

.STP

Uploaded on 17-Jul-2020

CB

Uploaded on 17-Jul-2020

UL

Uploaded on 17-Jul-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯