> 50°C de-rate power by 2.5% / °C < 120Vac de-rate power by 1.5% / Vac
运行湿度
5 to 95% RH (Non-Condensing)
防震测试(非运行状态)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
振动测试(非运行状态)
IEC 60068-2-6, Random: 5 Hz to 500 Hz (2.09G); 20 min per axis for all X, Y, Z direction
储藏湿度
-
运行高度
0 to 3,000 Meters (9,840 ft.)
污染程度
2
碰撞试验(运行状态)
-
过压类别
-
Corrosion
-
防震
-
振动
-
噪音
-
过压保护
62.1-75.6V, Latch Mode
超负载/过电保护
95-108% of rated load current, constant current limit
过热保护
Latch Mode
短路保护
Auto-Recovery when the fault is removed Degree of
极性反接保护
-
防护等级
IP67
防震保护
Class I with Primary Earth connection
输入端极性保护
-
电池极性保护
-
电池电压保护错误
-
深度放电保护
-
超负载保护
-
过电保护
-
内置保险丝
-
输入欠压保护
-
MTBF
> 700,000 hrs. as per Telcordia SR-332. (I/P: 120Vac, O/P: 100% load, Ta: 25°C)
预计最长使用寿命
7 years (I/P: 120Vac & 230Vac, O/P: 50% load @ Ta = 40°C)
Safety Certificate
-
电气安全
CB scheme: IEC 61347-1, IEC 61347-2-13 ENEC: EN 61347-1, EN 61347-2-13, EN 62384 UL/cUL recognized: UL 8750 and CAN/CSA C22.2 No.250.13 (Safety approval and dry, damp, wet ratings)
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
医疗安全
-
电隔离
Input to Output: 3.3kVac Input to Ground: 2.0kVac Output to Ground: 1.5kVac
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
-
海事
-
材料与部件
RoHS Directive 2011/65/EU Compliant
隔离电阻
-
PE 电阻
-
UKCA
-
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
排放
CISPR 15, EN 55015, Compliance to CISPR 32, EN 55032, FCC Title 47: Class B