JPVI-060024FK

LED电源

JPVI S24 系列

JPVI-060024FK

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-266Vac

尺寸 (L x W x H)

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

重量

0.55 kg (1.21 lb)

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** 停产 **
推荐机种: JPVO-060024FB

型号 Description
JPVI-060024FA Standard
应用领域
JPVI-060024FK
JPVI-060024FK

LED电源

JPVI S24 系列

JPVI-060024FK

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** 停产 **
推荐机种: JPVO-060024FB

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-266Vac

尺寸

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

重量

0.55 kg (1.21 lb)

应用领域
型号 Description
JPVI-060024FA Standard

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 23-Mar-2026

Mechanical Drawing

Uploaded on 29-Apr-2022

.STP

Uploaded on 29-Apr-2022

PSE

Uploaded on 24-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯