EUCO-150140GA

LED电源

EUCO PRO 系列

EUCO-150140GA

输出电压

72-214V

输出功率

150W

输出电流

0.5-1.4A

输入电压范围

176-305Vac

尺寸 (L x W x H)

174 x 68 x 37 mm

6.85” x 2.68” x 1.46”

重量

0.85 kg (1.87 lb)

亮点与特色
  • Wind range constant current design
  • Universal AC input voltage from 220-240Vac
  • High efficiency up to 93%
  • Wide operating temperature range -40°C to +50°C
  • With IP66/IP67 protection from most outdoor applications
  • Build-in Active PFC and confirm to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through programmable tool
  • Common mode 6kV and differential mode 6kV surge immunity
  • Suitable for Dry / Damp / Wet location
  • 0-10V dimming available


** NRND **

应用领域


EUCO-150140GA
EUCO-150140GA

LED电源

EUCO PRO 系列

EUCO-150140GA

亮点与特色
  • Wind range constant current design
  • Universal AC input voltage from 220-240Vac
  • High efficiency up to 93%
  • Wide operating temperature range -40°C to +50°C
  • With IP66/IP67 protection from most outdoor applications
  • Build-in Active PFC and confirm to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through programmable tool
  • Common mode 6kV and differential mode 6kV surge immunity
  • Suitable for Dry / Damp / Wet location
  • 0-10V dimming available


** NRND **

输出电压

72-214V

输出功率

150W

输出电流

0.5-1.4A

输入电压范围

176-305Vac

尺寸

174 x 68 x 37 mm

6.85” x 2.68” x 1.46”

重量

0.85 kg (1.87 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 31-Mar-2025

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

ENEC

Uploaded on 22-Apr-2020

RoHS

Uploaded on 22-Apr-2020

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯