IMA-S400-24

内置机壳型电源

IMA 系列

IMA-S400-24

输出电压

24V

输出功率

400W

输出电流

16.7A

输入电压范围

80-275Vac

尺寸 (L x W x H)

176.8 x 101.6 x 40.6 mm

6.96” x 4.00” x 1.60”

重量

0.960 kg (2.12 lb)

亮点与特色
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 6.96 x 1.6 in (1U design)
  • Low acoustic noise level of less than 30 dB(A)
  • Active current sharing
  • 2 × MOPP
  • PMBus™compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating

型号 Description
IMA-S400-24-ZNPLI Standard version, remote ON/OFF setting OFF
IMA-S400-24-ZNPLY Standard version, remote ON/OFF setting ON
应用领域


IMA-S400-24
IMA-S400-24

内置机壳型电源

IMA 系列

IMA-S400-24

亮点与特色
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 6.96 x 1.6 in (1U design)
  • Low acoustic noise level of less than 30 dB(A)
  • Active current sharing
  • 2 × MOPP
  • PMBus™compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating

输出电压

24V

输出功率

400W

输出电流

16.7A

输入电压范围

80-275Vac

尺寸

176.8 x 101.6 x 40.6 mm

6.96” x 4.00” x 1.60”

重量

0.960 kg (2.12 lb)

应用领域
型号 Description
IMA-S400-24-ZNPLI Standard version, remote ON/OFF setting OFF
IMA-S400-24-ZNPLY Standard version, remote ON/OFF setting ON

资源下载

资源下载

Datasheet

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 15-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.IGS

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

App Notes

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

RoHS

Uploaded on 10-Dec-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯