EUCI-130105GLB1

LED電源

EUCI LITE 系列

EUCI-130105GLB1

輸出電壓

60-200V

輸出功率

130W

輸出電流

0.2-1.05A

輸入電壓範圍

198-264Vac

尺寸 (L x W x H)

150.0 x 90.0 x 40.0 mm

5.91” x 3.54” x 1.57”

重量

0.75 (0.00 lb)

亮點與特色
  • DALI-2 certified LED driver, 5%-100 % dimming range
  • Flexible configurable operating windows (AOC) via NFC, DALI
  • Robustness protection against vibration, harsh operating temperature and moisture
  • Autonomous dimming includes three “Smart Timer Dim” operation modes with five independent levels
  • High Efficiency (Up to 90%)
  • High surge immunity
  • Design and fix for luminaires of protection class I and protection class II


** NRND **
Recommended Model: EUCI-130105GLB

應用領域
EUCI-130105GLB1
EUCI-130105GLB1

LED電源

EUCI LITE 系列

EUCI-130105GLB1

亮點與特色
  • DALI-2 certified LED driver, 5%-100 % dimming range
  • Flexible configurable operating windows (AOC) via NFC, DALI
  • Robustness protection against vibration, harsh operating temperature and moisture
  • Autonomous dimming includes three “Smart Timer Dim” operation modes with five independent levels
  • High Efficiency (Up to 90%)
  • High surge immunity
  • Design and fix for luminaires of protection class I and protection class II


** NRND **
Recommended Model: EUCI-130105GLB

輸出電壓

60-200V

輸出功率

130W

輸出電流

0.2-1.05A

輸入電壓範圍

198-264Vac

尺寸

150.0 x 90.0 x 40.0 mm

5.91” x 3.54” x 1.57”

重量

0.75 (0.00 lb)

應用領域

資源下載

資源下載

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 27-Jun-2025

.DXF

Uploaded on 12-Jul-2023

.STP

Uploaded on 12-Jul-2023

CB

Uploaded on 12-Jul-2023

CE & UKCA

Uploaded on 12-Jul-2023

ENEC

Uploaded on 12-Jul-2023

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

訂閱電子報

隨時掌握活動、產品的最新資訊

訂閱電子報

隨時掌握活動、產品的最新資訊