Delta Unveils High-Efficiency 500 W MEP Series Medical Power Supply in 3” x 5” Compact Design


High-efficiency MEP-500A open frame medical power supply for type BF medical equipment


Delta launches the MEP-500A, a high-performance 500 W model, as an addition to its open frame medical power supply MEP Series. The MEP-500A is specifically designed for medical applications with limited space, such as IVD equipment, operating beds, endoscopes, ultrasound machines, and ventilators.


The model provides an outstanding power density of up to 25.64 W/in³ and 95% efficiency in a compact 3” x 5” footprint, optimizing performance and reducing installation space. Crafted for flexibility and reliability, the MEP-500A offers output voltage options of 12 V, 18 V, 24 V, and 48 V, reliably operating within -30°C to +85°C operating temperature. Its 5 V / 2 A standby power capability advances efficiency and lowers operational costs.


Demonstrating high operational quality, it delivers 500 W with fan cooling and 300 W with natural convection cooling. To support enhanced control and monitoring, the power supply also features remote sensing to compensate for voltage drops in wiring, as well as remote on/off capabilities for user-friendly system management and diagnostics.


The MEP-500A is equipped with 2 x MOPP isolation, fulfilling the strict requirements for type BF medical equipment to ensure protection for both patients and operators. It is certified to IEC/EN/UL safety standards for medical, IT, and household use. Additionally, it complies with the EN 55032 Class B standard, minimizing electromagnetic interference and thus guaranteeing a reliable operation for sensitive medical devices.


Highlights & Features

  • 3" x 5" x 1.3" with base
  • Up to 25.64 W/inch³ power density
  • Up to 500 W output with fan cooling and 300 W output with natural convection cooling
  • 5 V / 2 A standby output
  • Built-in remote on/off function
  • Remote sense voltage compensation
  • Voltage trimming
  • Up to 85°C operating temperature
  • 2 x MOPP isolation
  • Class B conducted and radiated EMI
  • Medical, IT and household appliances safety approvals











İlgili Haberler

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

Daha Fazla

Delta’s New 80A DIN Pro Series Redundancy Module Optimizes Reliability and Backup for Industrial Systems

As reliable operation is essential for modern industrial applications, Delta’s present ...

Daha Fazla

New Delta PMH Panel Mount Power Supply Series for Household Appliances

Delta introduces the first model in its new PMH panel mount power supply series. The PMH- ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!