Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals



Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. The PMH-24V100WCAA offers universal input from 85Vac to 264Vac with nominal output voltage of 24V. The highly efficient convection cooling construction can operates from -20°C to 70°C.
 
The PMH series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16. In addition the product meets the EMC approvals to EN 55014-1 and EN 55014-2 for household appliances without extra EMI filter required.
 

Highlights & Features

  • Universal AC input voltage
  • Full corrosion resistant aluminium case
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Designed for household appliances according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Versatile connector options (IP20, Front Face, Harness types)

 


The product is now ready for order placement. 

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

New 75W DIN Rail Power Supply at 27mm Wide

Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It ...

Daha Fazla

Delta’s Chrome DIN Rail Power Supply Now Available in 60W with 12V Output Voltage

View DRC-12V60W1AZ product specification.   Delta Electronics extends its ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!