Delta’s Arena Sport Series LED Driver Empowers RGBW Control for Stadiums


Arena Sport Series 1,200W led driver with quad-output for RGBW lighting


Delta launches its cutting-edge Arena Sport Series quad-output LED power supplies, designed specifically to support RGBW 4 channels LED modules for dynamic scenario and multi-color control. Unlike typical single-color temperature solutions, the RGBW quad-outputs provide a wide range of color visuals and atmospheric lighting effects. This innovation is ideal for use in stadiums, buildings, and various environments, fully unlocking the color-dimming potential of LED lighting.


The Arena Sport Series include the LNA-1K2D12ABFGB for global markets and the EUCO-1K2120RCA tailored for the European market. They deliver 300W of power per output, with a wide voltage range of 50 to 370 VDC. Users can independently adjust each output to suit different color temperature LED modules and required driving currents. Synchronous quad-output dimming control is also supported. These models offer a wide input voltage range from 187 to 528 VAC, accommodating voltages such as 230 V, 277 V, 347 V, 380 V, and 480 V. This flexibility therefore allows lighting manufacturers to reduce the model numbers for worldwide market and various LED drive voltages and color temperatures.


Additionally, these units meet flicker-free standard and 33 fps design, making it suitable for high-resolution TV shooting. They are also compatible with DALI-2/D4i and DMX/RDM dimming systems, providing efficient control for various lighting scenarios and enhancing the user experience in LED dimming and color adjustment. Moreover, they offer a range of programmable features, including Constant Lumen Output (CLO), Smart Timer Dim (STD), and Adjustable Output Current (AOC). These power supplies represent a world-leading, highly digitalized design for stadium lighting.


Furthermore, both the LNA-1K2 and the EUCO-1K2 models feature built-in surge protection of up to 10 kV and have received comprehensive international safety certifications, including CE, UKCA, ENEC, CCC, CUL, RCM… etc. (Notice: EUCO-1K2 model is specifically designed for European markets, hence it does not include CCC certification for China.) Our compliance with safety test standards and availability of complete reports significantly reduces customers' luminaire certification process.







İlgili Haberler

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Chrome DIN Rail Power Supply Series is Now Available in 30W with 24V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series with a 30W product offe ...

Daha Fazla

Cost Effective 35-350W PMT2 Series in Low Profile Design

Delta PMT2 panel mount power supply series now offers power ratings of 35W, 50W, 75W, 10 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!