Chrome DIN Rail Power Supply Series is Now Available in 30W with 24V Output Voltage


Delta Electronics extends its Chrome DIN rail power supply series with a 30W product offering 24V output voltage. The Class II double isolation power supply is designed for use in compact cabinets. The DRC-24V30W1AZ DIN rail power supply requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry. 
 
Highlights & Features
  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage without power de-rating
  • Efficiency > 87.0%
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • International safety approvals to ITE and Industrial standards
     
AVAILABLE FOR SHIPMENT NOW
 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 

İlgili Haberler

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

Daha Fazla

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!