90W Compact AC-DC ITE Adapter




Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. With an efficiency up to 91.5%, the ADT-090A24AA meets Efficiency DoE Level VI and no-load power consumption < 0.15W @ 115Vac and 230Vac input. The product offer single output voltage of 24Vdc with 90W output power and is suitable for general applications such as POS equipment and office equipment.


It conforms to major international safety standards according to IEC/EN/UL 62368-1 and IEC /EN 60950-1 approval for ITE including BSMI, CCC, PSE and KC. In addition, it also meets the EMI approvals to EN 55032 Class B.


Highlights & Features

  • Meet Efficiency DoE Level VI
  • Compact size design
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

New 600W LED Driver with 10kV High Surge Immunity

Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoo ...

Daha Fazla

Delta Extends CliQ II Buffer Module for Output Current up to 40A

Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V s ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!