Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems



Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and battery modules for uninterruptible systems. All matched together, the CliQ M Series power supplies and modules are set to reduce production downtime during power failures.


The three new DC-UPS modules for the CliQ M Series offer various output currents of 10 A (DRU-24V10AMN), 20 A (DRU-24V20AMN) and 40 A (DRU-24V40AMN), and a wide input voltage range from 18 - 30 Vdc. They can support a battery charge at 18 Vdc and a 150% power boost function in 24 V systems. In addition, the charging current (optional) and the buffering time are selectable according to user needs.


The CliQ M battery module (DRN-24V7AAEN) is designed to support 2 x 12 V 7.2 AH lead-acid batteries for 24 V system as backup power. The battery module has a built-in battery voltage indicator to easily monitor the battery status during operation.


Over temperature protection is available when using the CliQ M battery module together with the DC-UPS modules. The combination also helps to extend battery life and makes a better power solution for uninterruptible systems in a wide range of applications, such as industrial automation, factory automation, machine automation, and more.



The CliQ M Series Set for Uninterruptible Systems:







Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Daha Fazla

Delta Introduces Next Generation Open Frame Power Supply PJ Series with 200% Power Boost for Reliable Start-Up

Delta introduces the new generation PJ Series open frame power supplies, offering 100W ...

Daha Fazla

Delta Launches the Ultra Compact Sync DIN Rail Power Supply Series

Delta launches the ultra compact Sync DIN rail power supply series with the first model o ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!