Delta Introduces Next Generation Open Frame Power Supply PJ Series with 200% Power Boost for Reliable Start-Up


New generation of open frame power supply PJ Series with 200% power boost


Delta introduces the new generation PJ Series open frame power supplies, offering 100W and 150W models with 12V, 24V, and 48V output options. Supporting both AC (85–264 VAC) and DC (120–373 VDC) inputs, the Series is tailored for diverse industrial applications, from packaging and logistics to KIOSK machines and high-precision measurement equipment.


A crucial enhancement is its 200% power boost for up to 10 seconds, which sustains high startup inrush currents from motors and solenoids. This feature removes the uncertainty of accommodating peak power loads, eliminating the need to over-specify the power supply and ultimately delivering a more cost-effective design with superior space utilization.


Additionally, the PJ Series simplifies system integration by minimizing design complexity and optimizing space. Specifically, a built-in remote ON/OFF function provides integrated control from external systems, while the compact 27 mm low-profile open frame design fits easily into space-constrained installations. For operation in harsh environments, the Series features –40°C cold start capability and guarantees long-term reliability through conformal-coated PCBAs, providing a robust barrier against dust, moisture, and chemical contaminants within industrial machinery.


Furthermore, the Series meets major international safety standards, including IEC/EN/UL 62368-1, and is fully compliant with Japan’s PSE (DENAN) regulations, ensuring global reliability and streamlined entry into the Japanese market. With its outstanding efficiency, high power factor, and optional enclosed frame, the PJ Series is the premier choice for seamless integration across diverse power infrastructures.


Highlights & Features

  • 200% power boost for 10 secs.
  • Compliant with Japan PSE (DENAN) regulations
  • Built-in remote ON/OFF
  • Low profile design
  • Low inrush current / low leakage current
  • High efficiency and PF to conserve energy
  • Complies with IEC/EN 61000-3-2, Class A for harmonic current emissions
  • Robust conformal-coated PCBAs protect against dust and chemical contaminants
  • Available in open frame and enclosed configurations















İlgili Haberler

Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model

Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W o ...

Daha Fazla

Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating

Delta Electronics is extending the 350W PMT panel mount power supply series with output v ...

Daha Fazla

Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency

Delta launches new DIN Rail power supply Force-GT Series with single-phase and three-pha ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!