Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating




Delta Electronics is extending the 350W PMT panel mount power supply series with output voltage of 36V and 48V, namely, PMT-36V350W1AR and PMT-48V350W1AR. The single output products are encased in rugged yet lightweight and corrosion resistant aluminium body. Both models come with selectable AC input voltage switch. Despite the highly affordable price tag, PMT-36V350W1AR and PMT-48V350W1AR feature built-in fan with automatic fan speed control that allows efficient thermal management and use of energy. As with the rest of the PMT family, these products are designed for cost competitive applications without compromising the quality of the components and product specifications.
 
Major safety approvals include IEC/EN/UL 60950-1 for Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B. These approvals can satisfy applications like decorative LED lights and printers. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU.
 

Highlights & Features

  • AC input range selectable by switch
  • Full aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs. as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections

 

Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces the High Power Factor PMF Panel Mount Power Supply Series

View PMF-24V200WCGB and PMF-24V240WCGB product specifications. ...

Daha Fazla

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

Daha Fazla

Delta New 960W DIN Rail Power Supply Slim Design With Maritime Approval

Delta Electronics has added a new 24V/40A output to the CliQ M series of DI ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!