New 300W Open Frame Power Supply with 200% Power Boost




PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seconds. This reserve power allows for reliable startup of electromechanical loads such as motors, pumps and actuators, thus eliminating the need for a higher power rated power supply, which is generally bigger in size and more expensive. There is built-in active PFC up to 0.99 and fulfills Harmonic Current Emission according to IEC/EN 61000-3-2. Other features include low leakage and inrush current. There is additional conformal coating on the PCBAs to provide protection against dust and chemical pollutants.


The product is certified for EMI standards according to EN 55032 and EMS according to IEC 61000-6-2. The product conform to major international safety standards according to IEC 60950-1/62368-1 standards and are fully compliant with RoHS Directive EU/2015/863 for environmental protection.


Highlights & Features

  • Universal AC Input voltage range
  • Up to 93.5% efficiency
  • Power Boost of 200% for 10 seconds
  • High PF up to 0.99 and conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models
  • Design to meet Japan DENAN(PSE) @ 100-240Vac



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta PMH Series of Panel Mount Power Supply with NEC Class 2 Approval for Household Applications

Delta Electronics extends the PMH series of panel mount power supply w ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

New 500W Enclosed Medical Power Supply with Built-in Fan

Delta Electronics has added a 24V 500W output to MEB Series of enclosed medical power su ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!