Delta PMH Series of Panel Mount Power Supply with NEC Class 2 Approval for Household Applications




Delta Electronics extends the PMH series of panel mount power supply with 24V 91.2W output certified to NEC Class 2. The PMH-24V100WCNS accepts universal input from 85Vac to 264Vac in a full corrosion resistant aluminium body. Power will not de-rate across the entire input voltage range, providing full power even if the input voltage drops below the nominal voltage. The highly efficient convection cooling construction can operate from -30°C to 70°C and at a no-load power consumption less than 0.3W @ 115Vac and 0.5W @ 230Vac.


The NEC Class 2 model is specifically designed for household electrical appliances with safety approvals to pollution degree 3 as well as including IEC/EN 60335-1, IEC/EN 61558-2-16, IEC/EN/UL 60950-1 (with NEC Class 2). In addition, the product meets the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances and EN 61000-6-1 / EN 61000-6-3 for residential environment without extra EMI filter required.


Highlights & Features

  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -20°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load power consumption < 0.3W @ 115Vac, < 0.5W @ 230Vac
  • Low earth leakage current < 0.75mA
  • NEC Class 2 certified



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Delta Expands MEP-500A Series Medical Power Supply with New Enclosed and Top Fan Models

Delta has expanded its high-performance MEP-500A Series medical power supply with two ...

Daha Fazla

Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product

The PJB open frame power supply series now offers 150W output power with 24V output volta ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!