Delta Newest ADT Series 60W AC/DC IT Adapter




ADT series from Delta Electronics is the newest range of 60W of AC/DC Desktop Adapters. This series offer single output voltages of 12Vdc, 15Vdc, 19Vdc and 24Vdc with 60W output power (ADT-060A). The products accept universal input voltage from 85-264Vac and has a wide operating temperature range from -10°C to +60°C with full power up to +40°C. The extremely low no-load power consumption below 0.15W is much lower than the ErP Lot 7 requirement of 0.5W in the European Union (EU). The ADT-060A comes certified with IEC/EN/UL 62368-1 approval that will replace IEC 60950-1 for ITE which expires in December 20, 2020. In addition, they also meet the EMI approvals to EN 55032 class B.


Highlights & Features

  • Up to 89% efficiency
  • Meet ErP Lot 7 & DOE VI
  • No load power consumption < 0.15W
  • Over-Voltage/Load/Temperature & Short Circuit protections



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

Daha Fazla

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

Daha Fazla

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!