CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power


Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that has UL 1310 and NEC Class 2 certifications. The DRP-24V100W1NN adheres to IP20 protection level and can be used in general industrial applications, especially for dry indoor condition with the advantage of lower wiring costs for a system due to its compliance with NEC Class 2 requirements.
 
Like the rest of the models in the CliQ series, conformal coating is applied on the PCBA to protect against dust and chemical pollutants. The product can operates over a wide temperature range from -25°C to +80°C. The DRP-24V100W1NN features universal AC input voltage range from 85Vac to 264Vac and the power will not de-rate for the entire input voltage range. The product also includes overvoltage, overload, over temperature and short circuit protections. 
 

Highlights & Features

  • Universal AC input range without power de-rating 
  • UL 1310 safety approval 
  • NEC Class 2 power supply and Limited Power Source (LPS) approvals 
  • Built-in active PFC, PF > 0.99 @ 115Vac 
  • Full corrosion resistant Aluminium chassis
  • Conformal coating on PCBA to protect against chemical and dust pollutants

AVAILABLE FOR SHIPMENT FROM FEBRUARY 2014 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

Daha Fazla

New Delta Medical AC-DC Adapter MEA-250A24C

Delta Electronics has added the new MEA-250A24C medical AC-DC desktop type adapter. Th ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!