EUCO-600200GID

LED Driver

EUCO ARENA SPORT Series

EUCO-600200GID

Output Voltage

200-550V

Output Power

600W

Output Current

2A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

285 x 100 x 49 mm

11.22” x 3.94” x 1.93”

Unit Weight

2.2 kg (4.85 lb)

Highlights & Features
  • Output power: max 600W
  • Wide Input voltage: 198-440V AC
  • Ultra high Efficiency 97.5%
  • Control method: DALI-2 & D4i
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO)
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max remote distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) and flicker free for HDTV broadcasting
  • Afterglow effect free
  • Applications
    EUCO-600200GID
    EUCO-600200GID

    LED Driver

    EUCO ARENA SPORT Series

    EUCO-600200GID

    Highlights & Features
  • Output power: max 600W
  • Wide Input voltage: 198-440V AC
  • Ultra high Efficiency 97.5%
  • Control method: DALI-2 & D4i
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO)
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max remote distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) and flicker free for HDTV broadcasting
  • Afterglow effect free
  • Output Voltage

    200-550V

    Output Power

    600W

    Output Current

    2A

    Input Voltage Range

    198-440Vac

    Dimensions

    285 x 100 x 49 mm

    11.22” x 3.94” x 1.93”

    Unit Weight

    2.2 kg (4.85 lb)

    Applications

    Download

    Download

    Datasheet

    Uploaded on 20-Mar-2026

    Image

    Uploaded on 01-Jul-2025

    Mechanical Drawing

    Uploaded on 11-Mar-2025

    .DXF

    Uploaded on 11-Mar-2025

    CB

    Uploaded on 25-Apr-2024

    CE

    Uploaded on 12-Mar-2025

    ENEC

    Uploaded on 25-Apr-2024

    RCM

    Uploaded on 25-Apr-2024

    RoHS

    Uploaded on 25-Apr-2024

    UKCA

    Uploaded on 12-Mar-2025

    GUI Program

    Uploaded on 17-Jan-2025

    Tech Specs

    Tech Specs

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!