±5% @ with 50-100% load change ±6% @ with 50-100% load change for H2/I2/J2
Start-up with Capacitive Loads
Single Slot Single Output Module:1500uF on each load Triple Slot Single Output Module:2800uF on each load Single Slot Dual Output Module:1000uF on each load
Remote ON/OFF
-
Protective Device
-
Voltage Drop Between Input and Output
-
Residual Ripple/PARD (20MHz)
-
Residual Ripple
-
Max. Power
-
Ripple & Noise
1% pk-pk Vrated or 100mV, which is greater
LED System Voltage Range in CC Mode
-
Rise Time
100ms
Power Boost Duration
-
Power Boost Recovery Time
-
Peak Power
-
Nominal Input Voltage
100-240Vac
Input Voltage Range
90-264Vac
Max Input Voltage
-
Nominal Input Frequency
50-60Hz
Input Frequency Range
47-63Hz
Nominal DC Input Voltage
DC Input Voltage Range
-
Input Current
20A
Input Power (Standby Mode)
-
Efficiency at 100% load
90% @ 115Vac/60Hz 93% @ 230Vac/50Hz
Inrush Current
40A @ 230Vac, cold start
Charging Time
-
Power Factor at 100% load
>0.95 @ 115V/50Hz, 230V/50Hz, full load
Leakage Current
-
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Case Chassis / Cover
SGCC
Indicator
-
Cooling System
-
Input Terminal
-
Output Terminal
-
Signal Terminal
-
Noise Sound Pressure Level (SPL)
-
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
2.5 kg (5.51 lb)
Dimensions
254 x 181 x
40.5 mm 10.00” x
7.13” x
1.59”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-20°C to +70°C.
Storage Temperature
-40°C to +85°C
Power De-rating
-
Operating Humidity
5-90% RH (Non-Condensing)
Shock Test (Non-Operating)
50G, 11ms, 3 shocks for each direction
Vibration (Non-Operating)
5-500Hz, 2Grms, 20 minute for each three axis
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54kPa)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Latch off. Reset by recycling AC or through I2C Programmable in 110% to 130% rated output voltage range through I2C.
Overload / Overcurrent
Hiccup Mode (Non-Latching, Auto-Recovery) Programmable in 110% to 130% rated output current range through I2C.
Over Temperature
Latch off
Short Circuit
Hiccup Mode (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
>500kHrs based on Telecordia SR-332 @180Vac, 35°C
Expected Cap Life Time
3 Years @180Vac, 25°C
Safety Certificate
-
Electrical Safety
IEC 62368-1 CB report UL 62368-1 CAN/CSA 62368-1 TUV 62368-1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
Input to Output (2xMOPP): 4000Vac Input to Ground (1xMOPP): 1500Vac Output to Ground: 500Vac (Type B application rated)
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016, and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
EN/BS EN 55011, EN/BS EN 55032, FCC Title 47:Class B
Immunity
-
Harmonic Current Emissions
IEC61000-3-2 Meet Class A limit
Voltage Fluctuation and Flicker
IEC61000-3-3
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
-
Battery Voltage Range
-
Battery Capacity
-
Battery Charging Mode
-
End of Charge Voltage
-
Battery Fuse
-
Battery Discharging Voltage Range
-
Battery Charging Current
-
Battery Current Consumption
-
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept