Delta has leveraged its extensive development and manufacturing expertise to create the AC-DC configurable power supply MEG-A Series for both industrial and medical applications. Their flexible modular design, adjustable output voltage from 2 V to 60 V, and multiple output power combinations enable customized configurations to meet diverse equipment requirements while optimizing space. The outputs can be accurately monitored and adjusted through various digital communication interfaces. With an intelligent and flexible design, the MEG-A Series is engineered to meet a wide range of application needs across demanding environments.