Product Upgrade Notice: CE Certificate Added for PMT2 ECO Models


Delta is committed to delivering top-tier power supplies that meet international standards and fulfill the diverse needs of customers worldwide. In line with this commitment, we are pleased to inform you that the CE mark has been added to the 200W and 350W models in the PMT2 ECO product line. For more details, please refer to the datasheet.


If you require any further clarification, please refer reach out to us via our Contact Us Form.


Implementation Date: Apr-2025


Series
Model Name
Description
Old Revision
New Revision
PMT2 ECO PMT-24V200W2BNJ Add CE 0.0 0.1
PMT-48V200W2BNJ Add CE 0.0 0.1
PMT-24V350W2BNJ Add CE 0.0 0.1
PMT-48V350W2BNJ Add CE 0.0 0.1

Modification of PMT-24V200W2BNJ and PMT-48V200W2BNJ:
Before After






Modification of PMT-24V350W2BNJ and PMT-48V350W2BNJ:
Before After







関連ニュース

Product Notice: Update to the CliQ M Series DC-UPS Modules Front Labels

To better serve our customers, the front labels on the CliQ M Series DC-UPS modules have b ...

詳細

Medical MDS-250, MDS-300 and MDS-400 Series Product Change Notice

Control connector (CN 101) from Molex used in MDS-250, MDS-300 and MDS-400 medical power s ...

詳細

Product Upgrade Notice: PMR Series and Force-GT Series 24V 480W 3-Phase Product Optimization

To better meet market demands, Delta has updated the PMR Series and Force-GT Series 24V 48 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします