Product Upgrade Notice: PMR Series and Force-GT Series 24V 480W 3-Phase Product Optimization


To better meet market demands, Delta has updated the PMR Series and Force-GT Series 24V 480W 3-Phase models. Please refer to the table below for further details.


Implementation Date: Mar-2025



Change Details:

Model Name
Description
Label Revision
Old
New
PMR-12V150W1AT

Add terminal block connector cover and conformal coating


00.1 01
PMR-12V240W1AT 00.1 01
PMR-12V320W1AT 02.1 03
PMR-12V600W1BT 00.1 01
PMR-24V150W1AT 00.1 01
PMR-24V240W1AT 00.1 01
PMR-24V320W1AT 02.1 03
PMR-24V600W1BT 00.1 01
PMR-36V150W1AT 00.1 01
PMR-36V240W1AT 00.1 01
PMR-36V320W1AT 01.1 02
PMR-36V600W1BT 00.1 01
PMR-48V150W1AT 00.1 01
PMR-48V240W1AT 00.1 01
PMR-48V320W1AT 01.1 02
PMR-48V600W1BT 00.1 01
DRF-24V480W3GBA Update to comply with the voltage swell test requirements for electric vehicle charging stations (EVCS) in the US market 01 01.1
DRF-24V480W3GTA 01 01.1

Should you require any further clarification, please reach out to us via our Contact Us Form.


関連ニュース

Additional Safety Marks: MDS-060AAS12 BA

Product Model Name: MDS-060AAS12 BAThe additional safety marks PSE, KC, RCM and Energy Lev ...

詳細

Delta Industrial Power Supply Certificate Upgrade Notice (2022-012)

The models in the below table have completed the safety certificate upgrade IEC 62368-1: ...

詳細

Product Notice: EUCO-2K1200GxA Luminaire Over Temperature Protection Function Upgrade

To better serve our customers, Delta has upgraded the luminaire over temperature protectio ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします