Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series


Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel mount power supplies. The products will transition to an anodized aluminum enclosure, offering significantly improved durability, protection, and long-term stability.


Purpose and Benefits of the Upgrade

  • Enhanced Surface Durability: The anodized aluminum surface provides superior scratch and wear resistance, reducing damage caused by installation tools, handling, vibration, or harsh industrial environments.
  • Improved Corrosion and Oxidation Resistance: The anodized layer offers high stability against moisture, chemicals, and oxidation, ensuring longer service life even in outdoor, high-humidity, or high-dust environments.
  • Enhanced Surface Stability: The anodized coating delivers excellent UV and chemical resistance, maintaining surface appearance over time and preventing discoloration or degradation.

This upgrade takes effect immediately. For more details, please reach out to us through the Contact Us Form.


Implementation Date: Nov-2025



Change Details:

Series Model Old - without Anodizing
New - with Anodizing
PMR 150W/ 240W/ 320W



PMT2 35W/ 50W/ 75W/ 100W/ 150W/ 200W
PMT2 ECO 50W/ 75W/ 100W/ 150W/ 200W

関連ニュース

Medical MDS-400AUS19 BA, MDS-400AUS19 BB and MDS-400AUS24 BA Series Product Change Notice

Due to end-of-life of certain components, Delta has implemented product changes for MDS-40 ...

詳細

Product Notice: Update Screw Tightening Torque for Panel Mount Power Supplies PMT2 and PMR Series

For Delta’s panel mount power supplies PMT2 and PMR Series, the maximum recommended screw ...

詳細

Product Upgrade Notice: Planned Implementation of Plastic-Free Packaging Materials for Industrial Power Supplies

Delta is committed to environmental sustainability and to minimizing the environmental imp ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします