Product Notice: Update Screw Tightening Torque for Panel Mount Power Supplies PMT2 and PMR Series


For Delta’s panel mount power supplies PMT2 and PMR Series, the maximum recommended screw tightening torque for mounting holes using M3 screws is 7 kgf.cm (6.08 lbf.in), which is superior to the industrial standard of 5 kgf.cm (4.33 lbf.in) based on the same screw material.


To prevent the use of screws that do not meet industrial standards, potentially causing thread slippage or installation matching issues, Delta has updated the maximum recommended screw tightening torque in the datasheets and manuals from 4~7 kgf.cm (3.47~6.08 lbf.in) to 4~5 kgf.cm (3.47~4.33 lbf.in).


Please refer to the table below for more details. The updated datasheets and manuals are now available on the DeltaPSU website. Should you require any further clarification, please reach out to us via our Contact Us Form.


Change Details:

Product Series Models Change Details
PMT2 PMT-xxV35W2BAx
PMT-xxV50W2BAx
PMT-xxV75W2BAx
PMT-xxV100W2BAx
PMT-xxV150W2BAx/2CAx
PMT-xxV200W2Bx
PMT-xxV350W2Bx
PMT-DxV75W2BAx/2CAx


PMR PMR-xxV150W1AT
PMR-xxV240W1AT
PMR-xxV320W1AT
PMR-xxV600W1BT

関連ニュース

Product Notice: EUCO-2K1200GxA Luminaire Over Temperature Protection Function Upgrade

To better serve our customers, Delta has upgraded the luminaire over temperature protectio ...

詳細

PMT2 Series Model Simplified

To simplify PMT2 panel mount series offering, Delta will discontinue models with CC code “ ...

詳細

Product Change Notice of Arena Sport Series EUCO-1K0140GLA and EUCO-1K0140GDA (PCN-23-008)

Delta Electronics, Inc. will update the weight of the following models: EUCO-1K0140GLA, an ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします