PMT2 Series Model Simplified



To simplify PMT2 panel mount series offering, Delta will discontinue models with CC code “C” connector cover option. The connector cover can be purchased separately via Delta authorized distributors.

Last Buy Date: 20-Jun-2022

Please reach out to us via our Contact Us Form should you require any further clarification.


Model Numbering:

Before:


After:



Model List:
Discontinuing Models
PMT-12V35W2BAC, PMT-24V35W2BAC
PMT-12V50W2BAC, PMT-24V50W2BAC
PMT-12V75W2BAC, PMT-24V75W2BAC
PMT-12V100W2BAC, PMT-24V100W2BAC
PMT-12V150W2BAC, PMT-24V150W2BAC
PMT-12V350W2BRC, PMT-24V350W2BRC
PMT-12V350W2BMC,  PMT-24V350W2BMC


The updated datasheets are now available on DeltaPSU website.


関連ニュース

Product Notice: Update to the CliQ M Series DC-UPS Modules Front Labels

To better serve our customers, the front labels on the CliQ M Series DC-UPS modules have b ...

詳細

Product Change Notice: Front Label Update for Force-GT Series 480W Single-Phase Models

The front label for the Force-GT Series 480W single-phase models (DRF-XXV480W1GXA series) ...

詳細

Product Change Notice: CliQ II Series 24V 240W 2-Phase and 48V 240W 1-Phase

Delta has updated the CliQ II DRP-24V240W2BN due to the end-of-life (EOL) status of certai ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします