Product Change Notice: Front Label Update for Force-GT Series 480W Single-Phase Models


The front label for the Force-GT Series 480W single-phase models (DRF-XXV480W1GXA series) will be updated to include the 80 PLUS Platinum certification logo, highlighting its high energy efficiency.


Please refer to the table below for more details.


Implementation Date: Aug-2024


Change Details:

Model Original Spec Label
Revised Spec Label

DRF-24V480W1GXA



DRF-48V480W1GXA




Should you require any further clarification, please reach out to us via our Contact Us Form.


関連ニュース

Product Change Notice: CliQ II Series 24V 240W 2-Phase and 48V 240W 1-Phase

Delta has updated the CliQ II DRP-24V240W2BN due to the end-of-life (EOL) status of certai ...

詳細

Delta Product Label Trademark Update and the Removal of Representative Address

1. The Delta trademark on the spec label of each power supply unit will be updated. 2. ...

詳細

Product Notice: Relocation of Standard Industrial Power Supplies Manufacturing

As part of Delta’s long-term manufacturing strategy, production of Delta Standard Industri ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします