Product Notice: Relocation of Standard Industrial Power Supplies Manufacturing


As part of Delta’s long-term manufacturing strategy, production of Delta Standard Industrial Power Supplies will be transferred from Thailand to new locations in India and China. The manufacturing will now be handled at the factories in Krishnagiri, India and Dongguan, China. The specific series affected by this relocation are listed below.


Implementation Date: Sep-2024


Series Krishnagiri Factory (India) Dongguan Factory (China)
ADT
Chrome
Chrome II
CliQ II 1-Phase
CliQ II 2-Phase
CliQ II 3-Phase
CliQ III
CliQ M
CliQ VA
CliQ II Buffer Module
CliQ II Redundancy Module
Force-GT
LYTE
LYTE II
PJ
PJB
PJH
PJL
PJT
PJU
PMC-xxVxxxW1xx
(35W/50W/60W/100W/150W)
PMC-24V600W1RW
PMF
PMH
PMR-xV320Wxxx
(4V/5V)
PMR-xxVxxxW1xT
(12V/24V/36V/48V)
PMT
PMT2
PMU
SYNC
DRU-24VxxAxx
(10A/40A)
DRU-24VxxAMN
(10A/20A/40A)


Should you require any further clarification, please reach out to us via our Contact Us Form.


関連ニュース

Open Frame PJT-40W & MDS-040APS Series Product Upgrade Notice

In order to upgrade to the latest IEC 62368-1:2018 (Ed 3.0) standards, Delta will remove t ...

詳細

Three-Year Warranty Extension for Select Delta Power Supplies

In response to market demands, Delta is pleased to announce that the new standard warranty ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします